
Tamper-Resistant Floor Box Thermoplastic Cover, Light Almond
TM1542TRLA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Thermoplastic Cover Includes 15A 125A Decorator receptacle, matching detachable and replacable hinged door threaded device-mounting holes drill guides for low-voltage poke-through holes accepts any Decorator device mounts on carpeting, hardwood, linoleum, tile floors Four mounting/leveling screws. .For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Tamper-Resistant shutters let plugs in, keep other things out.
- Hinged door is removable and easily replaceable.
- Durable construction, impact, and scratch resistant PVC construction.
- Standard Decorator opening that accepts GFCI, TVSS, DataCom, or other Decorator devices.
- Auto/Clamps and knockouts on both sides of box.
- Meets UL514(c) scrub water exclusion test.
- Threaded device mounting holes.
- Simple mounting box, fits into a 4 3/4 inch hole and mounts with 3 screws included.
- Ready for low-voltage wiring, drill guides on underside of cover.
- UL and cUL Listed. Captive screws on TM1542 Series -- screws will not be lost -- new.
- Made in USA.
Specifications
General Info
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Standard | UL listed | ||
UPC Number | 785007108811 |
Dimensions
Cubic Capacity | 38 inĀ³ |
Technical Information
Is Tamper-Resistant | Yes | ||
Number of Outlets | 1 |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the overall height?
Thank you for your inquiry. The depth of the Thermoplastic over will be .4375"
Best Regards,
Technical Support
Date published: 2024-03-26
Is the color gray still available for the Pass & Seymour Slater 1 Gang Round Thermoplastic Floor Box Cover? The only place I have found that carries this is Home Depot and the gray has been out of stock for awhile.
Hello,
Please contact Pass & Seymour Customer Support for pricing and availability requests regarding part TM1542TRGRY.
Pass & Seymour Customer Support
Phone:18449573783
Mon - Fri: 8am - 6pm EST (excluding holidays)
Best Regards,
Technical Support
Date published: 2023-08-29
What is the overall finished dimension of this product? Diameter of the cover plate?
I've attached a picture for reference. The overall diameter of the unit is 6.5 inches.
Date published: 2023-02-04
How do you remove and replace the hinged cover without breaking it? Only opens up about 90 degrees and it hits the bottom of couch.
The floorbox cover will just snap on/off if not attached by screws.
Date published: 2022-10-19
What size screws are used to attach the receptacle to the floor box.
The floor box includes 4 mounting screws, that are 2 inches long, #8 x 18 thread size.
Date published: 2020-05-05
Sorry I asked this question on the brass version but I have this white plastic version. The description above says "Hinged door is removable and easily replaceable." Can I get a replacement door for the plastic unit (TM1542TRW)? Thanks.
The doors are not sold separate for any of the colors for the TM1542TR floorboxes.
Date published: 2020-01-21
How do you remove the trim plate around the receptacle on the TM 1524 TRLA? I need to replace the whole plate. The door and outer assembly are all busted up.
The inner plastic cover around the rectangle receptacle lifts up exposing the screws.
Date published: 2019-07-15
Bazaarvoice SAP Hybris Integration Version 2.8.1