
Glow Switch Starter without reset, 2 pins, 14, 15 and 20W
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Standard | UL listed | ||
UPC Number | 785007951813 |
Dimensions
Product Height US | 1.5 in | ||
Product Width US | 0.84 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 7145 | ||
cULus ListingNumber | 18108 | ||
cULus Listed | Yes |
Technical Information
Wattage | 1415 W |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will the FS2 Fluorescent starter work with a single F13-T5 lamp? [13 watt -21inch} ty Ken
Hello, Please call in to Technical Support for assistance with determining compatibility with your product. Thank you!
Date published: 2023-01-11
Bazaarvoice SAP Hybris Integration Version 2.8.1