text.skipToContent text.skipToNavigation

Discontinued - Portable In-Line 15A GFCI Outlet Adapter, Auto Reset

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 36ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  1597PC2A

Portable Ground Fault Circuit Interrupter, 2' Cord 15amp 125volt, Auto Reset
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • In-line portable GFCI interrupter

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part NumberĀ  1597PC2A
UPC Number 785007263855
Country Of Origin China
Application Sector Commercial
Standard UL 943/498
Technical Information
Frequency Rating 60 Hz
Trip Range 5Ā±1 mA
Connection 60Hz
Amperage 15 A
Number of Poles Double Pole
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;