![](https://cdn2.webdamdb.com/1280_oFFGhONEvJ03.jpg?1604981184)
Discontinued - In-Line Portable 20A GFCI, Manual Reset
2094PC2M
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part NumberĀ | 2097PC2M | ||
UPC Number | 785007263930 | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Standard | UL 943/498 |
Technical Information
Frequency Rating | 60 Hz | ||
Trip Range | 5Ā±1 mA | ||
Connection | 60Hz | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Voltage | 125.0 V |
Resources
Cutsheet
Supporting Document
Installation Instructions
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1