text.skipToContent text.skipToNavigation

Pin & Sleeve Watertight 100A Metal Back Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Metallic Back Box with 1 1/2-inch Hub Cast for New Style, 100A.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Legrand Pin & Sleeve products provide installation ease, enduring performance in harsh conditions, and guaranteed IEC 309 compatibility.
  • Arrives ready to wire, with cord grip open and cable-ready. Terminal screws come backed out and ready to wire. Front and back body require no disassembly prior to assembly.
  • Nylon construction for highimpact and corrosion resistance.
  • Nickel-plated brass pins provide extracorrosion resistance without sacrificing electrical conductivity.
  • Locking ring with an integral neoprene gasket provides watertight seal when plug and connector/receptacle are mated.
  • Natural-rubber grommets provide watertight protection at cable entry.
  • Combination-head screws for added convenience and quick installation.
  • Revolutionary, hinged cord grip for durable performance and ease of installation.
  • Cover with integral neoprene gasket provides watertight seal.

Specifications

General Info
Color Gray
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin United States
Standard UL 498
UPC Number 785007232288
Dimensions
Product Depth US 6.25 in
Product Height US 12.5 in
Product Width US 6.25 in
Technical Information
Amperage 100 A
Number of Poles 3-Way
Number of Wires 4
Voltage 347.0 V
Wire Size 18 - 0 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

IS THE BACK BOX FOR THE 125A PS3125R6W A PPBB1001W?

Asked by: BRIAN
The angled backbox for the 125V receptacle is PSBB1002W
Answered by: Legrand Technical Support
Date published: 2022-10-20

What are the dimensions on a PSBB1001W back box?

Asked by: Anonymous
The dimensions are: 12.50 x 11.00 x 6.25
Answered by: Legrand Technical Support
Date published: 2020-11-17

Do these boxes have a place where you can put a padlock on it?

Asked by: Ralph Hill
  • y_2026, m_6, d_12, h_16CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_PSBB1001W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT