Grounding Combination Switches
690LAG
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single Pole, Double Combination Switch, 15 amps, 120/277 volts, With Ground. Light Almond.
�
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easily accessible break-off separate or common feed.
- Long-life red neon lamp in pilot light rated 1/25 Watt, 125V.
- Side wire #12 and #14 AWG.
- Two devices fit into the space of one.
- Grounding combination devices meet NEC Requirements.
- Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Light Almond | ||
Finish | Matte | ||
UPC Number | 785007691078 | ||
Country Of Origin | Mexico | ||
Features | Combination | ||
Number of Switches | 2 | ||
Application Sector | Commercial, Residential | ||
Standard | UL 498 | ||
Type | Combination |
Dimensions
Product Width US | 1.32 in | ||
Product Depth US | 0.94 in | ||
Product Height US | 4.06 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Connection | Side Wire | ||
Contact Rating | 15Amp, 120/277Vac | ||
Amperage | 15 A | ||
Number of Poles | Single Pole | ||
Wire Size | #14 - #10 AWG | ||
Voltage | 120.0 V |
Resources
Cutsheet
Installation Instructions
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What's the difference between your 690WGCC6 and 690W (almost $1 cheaper)? I'm looking at both at Menards to replace an existing 1-pole 15-amp switch that's used to turn a light and a bathroom fan/light on. Thanks
The 690WGCC6 is a Grounded switch and the 690W does not have a Ground terminal.
Date published: 2022-04-11
Why does your description of the 690G light switch mention the, "Long-life red neon lamp in pilot light rated 1/25 Watt, 125V." ? This switch doesn't have the neon lamp.
Bazaarvoice SAP Hybris Integration Version 2.8.1