
500W, 15A Emergency Decorator Home Locator Switch, White
TM8LOCATORW
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Emergency Decorator Home Locator Switch, 500 Watts, 15A, 120VAC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Finish | Matte | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Decorator Style | ||
Standard | UL 498 | ||
UPC Number | 785007277524 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 95219 | ||
cULus Listed | Yes |
Technical Information
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wattage | 500 W | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Installation Instructions
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
We replaced the old bulb with a dusk to dawn bulb and it flickered so we put the old bulb back in. Now the switch doesn’t light up nor the light. Any idea why.
Hello,
Please contact tech support at 844-957-3783, they will be able to help resolve this.
Thank you,
Date published: 2021-10-27
Why does the 3 light with 12 watt bulbs flicker when they r turned on
The Locator Switch is designed for Incandescent bulbs so may need to go to a higher wattage LED bulb to stop the flickering.
Date published: 2020-02-25
What if I have three 9-watt bulbs (27 watts total) on the same circuit. Witll this switch work then?
Yes, as long as the total wattage is over 25 watts it will work.
Date published: 2019-09-05
Will this switch work with 9 watt LED's?
You need at least 25W's or higher for this switch to work with LED's.
Date published: 2019-09-04
Will switch work with motion sensing led lights
The TM8LOCATOR switch will work with LED's as long as they are 25W's or higher.
Date published: 2019-08-21
I am not able to purchase this item anywhere in the Phoenix area although your website shows many Lowe's and Home Depot stores carry them. None have them, please advise as mine is no longer functioning and I need to replace.
Here is the information on our switch and a link to find a retailer/distributor in your area:
https://www.legrand.us/search.aspx?q=tm8locatorw
https://www.legrand.us/where-to-buy.aspx
If they do not have it in stock, they can order it for you.
Date published: 2018-03-30
Bazaarvoice SAP Hybris Integration Version 2.8.1