text.skipToContent text.skipToNavigation

Trademaster® Grounding Toggle Switch, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single-Pole Switch, 15A, 120 volts
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High impact resistant injection moldeded Thermoplastic

Specifications

General Info
Color Ivory
Type Switch
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin China
Standard UL 498
UPC Number 785007660074
Dimensions
Product Depth US 1.09 in
Product Height US 4.195 in
Product Width US 1.25 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  17446
cULus ListingNumber  140597
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Amperage 15 A
Connection Grounding
Contact Rating 15 Amp, 120/125 VAC
Number of Poles Single Pole
Voltage 120.0 V
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are the 660 WG Switches rated for Aluminum wire??

Asked by: Craig
For aluminum wire I would suggest the 660WGCACC20.
Answered by: Tech Support
Date published: 2024-12-19

Have had this for months, now the light behind the switch is dim unless something is plugged into outlet. But there is no power to outlet and light in switch won't turn off no matter position

Asked by: Thomas
Thank you for your inquiry. To provide further assistance with your request, we require additional information. Please get in touch with Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST, or via email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2024-10-14

Where can I find a video showing me how to wire the switches? It was 663 – IG

Asked by: Donna
Thank you for your inquiry. For assistance with wiring, please contact Pass & Seymour Technical Support. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Answered by: Justin
Date published: 2024-11-07

Do these have a warranty, house was built in 1999 and I have just replaced 5 light switches that have the casing cracked on these toggle switches. There is a serious problem with these cracking and not functioning.

Asked by: N Cooper
Please contact our Technical Support team for assistance with your issue with the 660WG switches. They will help with the process of getting them replaced for you. Pass & Seymour products 1.844.957-3783 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2024-03-24

Can you please advise where I can find a spec sheet for this switch. Thanks

Asked by: LiquidIce
Spec sheet for our 660 Series switch is attached.
Answered by: Legrand Technical Support
Date published: 2024-09-13

Which terminal is for black and which is for white?

Asked by: Corey1
Seeing this is a single pole switch, the HOT wire can go to either brass terminal and the load wire would go to the other brass terminal.
Answered by: Legrand Technical Support
Date published: 2020-02-24

do you make a wall switch that was used in older motor homes to switch the front and rear ac units. the switch is "on-off-0n'" with 2 sources of power.

Asked by: RICK
We do not make a self contained 2 position center off switch. We make Our TM811DTMAW which are made to go in standard wall boxes https://www.legrand.us/search.aspx?q=TM811DTMAW
Answered by: Legrand Technical Support
Date published: 2018-07-17
  • y_2025, m_3, d_14, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_660IG, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT