
Trademaster® Grounding Toggle Switch, Light Almond
660LAG
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single-Pole Switch, 15A, 120 volts
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Light Almond | ||
Type | Switch | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Standard | UL 498 | ||
UPC Number | 785007191127 |
Dimensions
Product Depth US | 1.09 in | ||
Product Height US | 4.195 in | ||
Product Width US | 1.25 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Amperage | 15 A | ||
Connection | Grounding | ||
Contact Rating | 15 Amp, 120/125 VAC | ||
Number of Poles | Single Pole | ||
Voltage | 120.0 V | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Specifications
Supporting Document
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are any of your products BABA compliant
Thank you for your inquiry. To provide further assistance with your compliance request, please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Date published: 2025-03-14
Are the 660 WG Switches rated for Aluminum wire??
For aluminum wire I would suggest the 660WGCACC20.
Date published: 2024-12-19
Have had this for months, now the light behind the switch is dim unless something is plugged into outlet. But there is no power to outlet and light in switch won't turn off no matter position
Thank you for your inquiry. To provide further assistance with your request, we require additional information. Please get in touch with Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST, or via email at Tech.Support@legrand.us.
Date published: 2024-10-14
Where can I find a video showing me how to wire the switches? It was 663 – IG
Thank you for your inquiry. For assistance with wiring, please contact Pass & Seymour Technical Support.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Date published: 2024-11-07
Do these have a warranty, house was built in 1999 and I have just replaced 5 light switches that have the casing cracked on these toggle switches. There is a serious problem with these cracking and not functioning.
Please contact our Technical Support team for assistance with your issue with the 660WG switches. They will help with the process of getting them replaced for you.
Pass & Seymour products
1.844.957-3783
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2024-03-24
Can you please advise where I can find a spec sheet for this switch. Thanks
Spec sheet for our 660 Series switch is attached.
Date published: 2024-09-13
Which terminal is for black and which is for white?
Seeing this is a single pole switch, the HOT wire can go to either brass terminal and the load wire would go to the other brass terminal.
Date published: 2020-02-24
do you make a wall switch that was used in older motor homes to switch the front and rear ac units. the switch is "on-off-0n'" with 2 sources of power.
We do not make a self contained 2 position center off switch.
We make Our TM811DTMAW which are made to go in standard wall boxes
https://www.legrand.us/search.aspx?q=TM811DTMAW
Date published: 2018-07-17
Bazaarvoice SAP Hybris Integration Version 2.8.1