Trademaster® Grounding Toggle Switch, Black
663BKG
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
3-way Switch, Grounded, 15A, 120 volts
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
Finish | Matte | ||
UPC Number | 785007662993 | ||
Country Of Origin | China | ||
Application Sector | Commercial, Residential | ||
Standard | UL20 | ||
Type | Switch |
Dimensions
Product Width US | 1.25 in | ||
Product Depth US | 1.09 in | ||
Product Height US | 4.195 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Contact Rating | 15 Amp, 120/125 VAC | ||
Amperage | 15 A | ||
Number of Poles | 3-Way | ||
Wire Size | #14 - #10 AWG | ||
Voltage | 120.0 V |
Resources
Cutsheet
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1