Trademaster® Grounding Toggle Switch, White
664WG
Pass and Seymour
TradeMaster Grounding Toggle Switch, Brown is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Four-Way Switch, Grounded Terminals, 15 amps, 120 volts, Brown.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
UPC Number | 785007664027 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial, Residential | ||
Standard | UL 498 |
Dimensions
Product Width US | 1.25 in | ||
Product Depth US | 1.09 in | ||
Product Height US | 4.195 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes | ||
CSA File Number | 17446 |
Technical Information
Connection | Grounding | ||
Contact Rating | 15 Amp, 120/125 VAC | ||
Amperage | 15 A | ||
Number of Poles | 4-Way | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Supporting Document
Product Environmental Profile
Reviews
Rated 1 out of
5
by
Kosta from
This is bad product
Have installed lots of these and almost half of them have issue with loose contacts eather during installation or call backs few months latter. Housing material is very brittle and you have to tight the screws with caution if not the housing will break as you throw the switch. Really think that Legrand needs to reengineer this switch and use better jousing. Their other toggle single pole and 3 w switches are solid and no issues
Date published: 2024-04-23
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1