Outdoor Lamp Cluster Cover for Single Gang Box, White
WPB11W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Weatherproof 1 Gang Rectangular Cluster Cover, 1 Hole 1/2-in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Type | Weatherproof Cover | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Industrial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | India | ||
| Features | Corrosion Resistant, Weatherproof | ||
| Standard | UL Listed | ||
| Cover Type | Weatherproof | ||
| UPC Number | 785007117264 |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 17695 |
Technical Information
| Box Cover Position | Horizontal | ||
| Indoor/Outdoor | Both | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 1 | ||
| Number of Outlets | 1 |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TradeMaster® 2-Gang Nylon Wall Plate, 1 Duplex Receptacle Opening, 1 Decorator Opening, Light Almond
TP826LA | Pass and Seymour
Combination Openings, 1 Duplex Receptacle and 1 Decorator, 2-Gang
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WMPAC526F-KIT | Wiremold
The WMPAC525, WMPAC526 and 527 In-Wall Recessed Storage Boxes simplify flat panel installation by providing an organized, recessed space for routing excess cables and for attaching surge protectors/power conditioners.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-RD15-006 | Quiktron
Q-Series 28 AWG CAT6 Patch Cable, Red, 7 FT
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
560-120-015 | Quiktron
Q-Series Patch Cords, CAT5E, Non-Booted, Blue
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DW-311-I-U | Wattstopper
The DW-311 dual technology dimming wall switch sensor can turn lights OFF and ON based on occupancy and allow the user to increase or decrease the lighting level
