Outdoor Lamp Cluster Cover for Single Gang Box, White
WPB13W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Weatherproof 1 Gang Rectangular Cluster Cover, 3 Hole 1/2-in, Bronze
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Application Sector | Residential/Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | India | ||
Standard | UL Listed | ||
UPC Number | 785007117288 |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | 17695 |
Technical Information
Number of Gangs | 1 | ||
Number of Outlets | 1 |
Resources
Cutsheet
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1