4-in Round Outdoor Cluster Cover, Gray
WPRB1
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Weatherproof 4-inch RoundOutdoor Cluster Cover,Blank With Gasket and Screws
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Type | Weatherproof Cover | ||
Finish | Matte | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | India | ||
Features | Weatherproof | ||
Wall Plate Type | Custom | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | UL listed | ||
UPC Number | 785007117059 |
Dimensions
Product Width US | 4.0 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | 17695 |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Box Mounted |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1