![](https://cdn2.webdamdb.com/1280_YE9lpA9ubM85.jpg?1604980847)
4-in Round Outdoor Cluster Cover, White
WPRB12W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Weatherproof 4-inch Round Outdoor Cluster Cover, Blank 2 Hole 1/2-in With Gasket and Screws, Bronze
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
UPC Number | 785007117318 | ||
Country Of Origin | India | ||
Wall Plate Type | Custom | ||
Application Sector | Industrial | ||
Standard | UL Listed | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Wall Plate Accessories |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | 17695 |
Technical Information
Indoor/Outdoor | Indoor |
Resources
Cutsheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1