text.skipToContent text.skipToNavigation

Outdoor Lampholder Kit, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 46ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof Outdoor Lampholder Kit. Includes (1) WPRB13W and (2) PAR1W Lampholders.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Medium base heat resistant.
  • Fits 1/2 in. threaded outlet.
  • Seal gasket included.
  • Adjustable through 180 degrees.
  • Complete range of lamp covers in gray and white.
  • Corrosion-resistant finish.

Specifications

General Info
Color White
Type Weatherproof
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin India
Standard UL Listed
UPC Number 785007117349
Technical Information
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

DOES THIS KIT WPLKIT2 COME IN BR FINISH

Asked by: PAUL
The WPLKIT is only available in White or Gray.
Answered by: Legrand Technical Support
Date published: 2020-08-05
  • y_2025, m_4, d_4, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WPLKIT2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT