![](https://cdn2.webdamdb.com/1280_sz9G4fPt1019.jpg?1604981413)
Momentary Contact Switch, White
1091W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Low Voltage Momentary Contact Switch, 3A 24VAC/VDC, Despard Interchangeable
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007200188 | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL Listed |
Dimensions
Product Width US | 0.88 in | ||
Product Depth US | 1.7 in | ||
Product Height US | 1.69 in |
Technical Information
Operating Cycles | 100000 | ||
Amperage | 3 A | ||
Load | 24volt, 3amp |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hello, I’m trying to replace a Douglas 2 wire low voltage switch (WR8001-82), I tried to replace with a regular momentary switch which didn’t work, I wonder if this one would?
Hello,
Thank you for your inquiry! The 1091 is a low voltage momentary contact switch rated for 3A, 24V (AC/DC) similar to the device you noted. If you'd like to discuss your application further, feel free to give us a call.
Thank you!
Date published: 2023-12-11
We purchased a momentary switch # 1091-w, is there a wallplate and a box or a wallplate to attach to a decive box that exists to install this switch?
This is a despard device so you would need a despard plate (K1W) with mounting strap.
Date published: 2023-04-21
I'm looking for SPDT momentary (center off) switches to be used with old GE RR7 low voltage relays. The Despard switch p/n 1091W appears to be a possible solution as it has 3 contacts. But the specifications are not clear. Are these SPDT Center Off ?
Yes, the Despard 1091W is the correct switch for your application.
Date published: 2022-10-30
Bazaarvoice SAP Hybris Integration Version 2.8.1