Discontinued - 500W 120V Incandescent Single Pole Vacancy Sensor, Ivory
RW500BICC4
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed to replace a standard light or fan single pole switch, this vacancy sensor controls most types of lighting and is Ideal for bedrooms and baths.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- California Title 24 compliant. .
- Lighted switch for visibility in darkened rooms.
- Manual-ON operation.
- Fixed 30-minute time delay, no adjustment necessary.
- Low-profile styling with uniform color-matched lens and device.
- Coverage: 180 degrees, max. 600 ft.2 (56m2).
- Load: Incandescent.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part NumberĀ | RS-250-I, RS250I | ||
Color | Ivory | ||
UPC Number | 785007704990 | ||
Country Of Origin | China |
Listing Agencies / 3rd Party Agencies
cULus ListedĀ | Yes |
Technical Information
Sensor Type | Vacancy | ||
Voltage | 120.0 V |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1