![](https://cdn2.webdamdb.com/1280_w1AZs3xBRuR4.jpg?1604981087)
Discontinued - 600W 120V Single Pole Vacancy Sensor, White, CC4
RWU600BWCC4
Pass and Seymour
120V Single Pole Vacancy Sensor, Light Almond is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by RRW600VTC
Designed to replace a standard light or fan single pole switch, this vacancy sensor is Ideal for bedrooms and baths.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- California Title 24 compliant.
- Replaces a standard light or fan single pole switch.
- Lighted switch for visibility in darkened rooms.
- Manual-ON operation.
- Fixed 30-minute time delay, no adjustment necessary.
- Low-profile styling with uniform color-matched lens and device.
- Coverage: 180 degrees, max. 600 ft.2 (56m2).
- cULus listed.
- 5-year warranty.
- RW500B only -- Incandescent.
- RWU600B only -- Load: Incandescent, fluorescent, compact fluorescent (CFL), magnetic low-voltage (MLV) and electronic low-voltage (ELV), 1/6 hp.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part NumberĀ | RRW600VTC | ||
Color | White | ||
UPC Number | 785007705058 | ||
Country Of Origin | China |
Listing Agencies / 3rd Party Agencies
cULus ListedĀ | Yes |
Technical Information
Sensor Type | Vacancy | ||
Wattage | 600 W | ||
Voltage | 120.0 V |
Resources
Cutsheet
Installation Instructions
Reviews
Rated 3 out of
5
by
Barton from
Not reliable.
When they work, they work great. But they are not reliable. I have a house full of these installed by electrician as new construction. It seems every year a switch dies and I have to replace it. A weak point in the design is the plastic protrusion on the molded "button" which pushes on a surface mount switch on the PCBA. But now I have a house full of these and they are very expensive relative to a single pole switch. They should be covered under a longer warranty...
Date published: 2022-02-03
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Our home came new from the builder with these vacancy sensor switches installed in all bathrooms. We like them, especially the night light-like green light. After 11-years, 1 unit no longer works. From where in Los Angeles can we buy a replacement?
Unfortunately, this product is not on Home Depot's website, nor is it available at our local store. The same is true for Lowe's and at least a half dozen other places that come up from your link. Please check yourselves and see what the consumer sees. With it being so difficult to source, I am now wondering if I should just get something similar from Leviton that is on the shelf and readily available?
Date published: 2021-11-18
Bazaarvoice SAP Hybris Integration Version 2.8.1