![](https://cdn2.webdamdb.com/1280_Ud8xvLBGffY6.jpg?1604981334)
Medium-Duty Dead Front Plug, Black
5276BK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Straight Blade Plug 15A 125V Dead Front
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- All nylon construction, provides excellent impact and chemical resistance.
- Simple turn and twist assembly for quick installation.
- Ready-to-wire from factory, saves time and money.
- All black, perfect for stage and entertainment applications.
- Internal finger grips automatically adjust to securely grip the cord jacket.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007527612 | ||
Country Of Origin | Mexico | ||
Standard | UL 498 | ||
Type | Straight Blade |
Dimensions
Product Width US | 1.53 in | ||
Product Length US | 1.64 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 146159 | ||
cULus Listed | Yes |
Technical Information
Connection | Wire Grounding | ||
Number of Wires | 3 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 4 |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this product meet OSHA compliant for strain relief with the wire gripping features?
Thank you for your inquiry. Please review the following 3rd Party compliance information for part number 5276BK.
UL498
UL #: E146159
CSA #: 1765
Date published: 2024-08-05
How do you take it apart to start? No one at Home Depot knows how, and I made sure it was an electrician I talked to. They only tighten and if it's designed that way how would you remove it?
The 5276BK is designed with simple turn and twist assembly for quick installation. You just hold the body in one hand and the prongs in the other hand, and turn. This will take the two apart for easy access wiring.
Date published: 2022-08-29
Bazaarvoice SAP Hybris Integration Version 2.8.1