
Extra-Hard Use (EHU) Angled Devices - Plug, Black and White
PS5266SSAN
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Straight Blade Plug 2-Pole 3-Wire 15A 125V Angle
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Angle plugs and adapters both allow for 4-position face rotation.
- Tri-drive assembly and cord-grip screws are standard on all angle adapters.
- Angle adapter (sold separately as catalog number EHU15AN) retrofits on all Pass & Seymour EHU-style Straight Blade plugs and connectors. Simply remove the straight handle body from the plug or connector face assembly and replace with the angle adapter.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Color | Black | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL 498, FEDSPEC | ||
UPC Number | 785007236873 |
Dimensions
Product Depth US | 1.35 in | ||
Product Height US | 2.13 in | ||
Product Width US | 1.53 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 146159 | ||
cULus Listed | Yes |
Technical Information
Amperage | 15 A | ||
Connection | Wire Grounding | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Wire Size | 4 |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Why do you STILL need to have abrupt 90 degree turn in conductors? Why can't the wires connect in a straight line up from the bottom & have the 90 degree bend be in the attachment of pinch connector?
It would make more sense to have the screws on the bottom of the separator with wire entry on the side but this would be a major redesign for the blades and separator and it would also limit the ability to rotate the plug body assembly. Plug would be locked in one position.
The angle cap design allows the plug to be rotated to 1 of 4 positions depending on customer needs
Date published: 2022-10-05
Bazaarvoice SAP Hybris Integration Version 2.8.1