![](https://cdn2.webdamdb.com/1280_Qwh7r9yUNai7.jpg?1604981031)
20A, 125V Extra-Hard Use Spec-Grade Connector, Black and White
PS5369X
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Straight Blade Connector 2-Pole 3-Wire 20A 125A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Unit arrives completely ready-to-wire, cuts installation time significantly.
- Nylon housing provides impact and chemical resistance. Rugged two-piece cord grip provides more uniform cord retention. Internal dust shield keeps terminals free of contaminants.
- Tri-drive assembly screws are standard on all Specification Grade plugs and connectors.
- All 3-wire terminals located on the same plane, allows for quick wire termination from any angle.
- Heavy-duty brass alloy blades and contacts, resist heat rise, provide excellent conductivity.
- Cord-grip screws recessed to protect installer against screwdriver head slippage.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007237030 | ||
Country Of Origin | Mexico | ||
Standard | UL 498 | ||
Type | Straight Blade |
Dimensions
Product Width US | 1.516 in | ||
Product Length US | 2.638 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Connection | Wire Grounding | ||
Number of Wires | 3 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wire Size | 4 | ||
Voltage | 125.0 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
On the 3 wire male plug is the hot wire ( black ) go to the horizonal or the vertical conductor? The instructions don't indicate.
Hello,
Please review the following wiring information for part PS5369x.
Brass Screw - Hot
Silver Screw - Neutral
Green Screw - Ground
Best Regards,
Technical Support
Date published: 2023-02-03
Bazaarvoice SAP Hybris Integration Version 2.8.1