text.skipToContent text.skipToNavigation

15A, 125V Extra-Hard Use Spec-Grade Plug, White Face

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Blade Plug 2-Pole 3-Wire 15A 125V Gray
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Unit arrives completely ready-to-wire, cuts installation time significantly.
  • Nylon housing provides impact and chemical resistance.
  • Rugged two-piece cord grip provides more uniform cord retention.
  • Internal dust shield keeps terminals free of contaminants.
  • Tri-drive assembly screws are standard on all Specification Grade plugs and connectors.
  • All 3-wire terminals located on the same plane, allows for quick wire termination from any angle.
  • Heavy-duty brass alloy blades and contacts, resist heat rise, provide excellent conductivity.
  • Cord-grip screws recessed to protect installer against screwdriver head slippage.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Black
Type Plug
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Chemical Resistant, Durable, Dust Resistant
Warranty Type 1-Year
Standard UL 498
UPC Number 785007236903
Dimensions
Product Length US 1.752 in
Product Width US 1.516 in
Additional Information
Product Environmental Profile Yes
Technical Information
Amperage 15 A
Flanged No
Connection Wire Grounding
Connector Style Straight Blade
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15P
Number of Poles Double Pole
Number of Wires 3
Terminal Accommodation #4 AWG
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can you confirm if the PS5266-X and PS5366-X products are UL listed under file number E146159? I've been waiting for a response since my initial inquiry on July 23, 2024. Thank you!

Asked by: Norberto
Thank you for your inquiry. Please review the following 3rd party compliance information for part numbers PS5266X & PS5366X: 3rd Party Compliance - UL Listed, File Number E146159, Standard UL498, Attachment Plugs and Receptacles. - Federal Specification WC596. - CSA Certified, File Number LR1765, Standard CSA-C22.2 No. 42, General Use Receptacles and Attachment Plugs. - Conforms to NEMA WD-1
Answered by: Pass & Seymour Technical Support
Date published: 2024-09-19

I bought a legrand industrial 15 a 125v plug. It didn't d not come with the instructions inside as stated. I'm stuck. Don't know what I'm doing what wire goes wherever and however. Could you email instructions asap? Please!

Asked by: Anonymous
Hello, We'd be happy to assist you with your installation. Please either give us a call at 844-957-3783 or send us an email: tech.support@legrand.com. We look forward to hearing from you!
Answered by: Wiremold Tech Support
Date published: 2024-12-11

What is the wire size capacity for the EHU straight blade plugs? Will it handle 10/3 SJ RUBBER CORD 5/8 " diameter? All of your technical information needs to be updated on this site. Almost none of your products listed have proper technical info.

Asked by: Bonnett
The PS5266X is rated for: Terminal Accommodation: #18 AWG min. – #10 AWG max Cord Grip Accommodation: .230"–.720" diameter
Answered by: Legrand Technical Support
Date published: 2024-05-09

What i sthe IP rating for the PS5266-x product?

Asked by: Troy
The PS5266X does not have an IP or Weather Proof rating.
Answered by: Legrand Technical Support
Date published: 2022-08-23

Why does this plug in the specs say it will accept 4 gauge wire. I was looking for 10 gauge and it says it will accept it, so I'm heading to the store

Asked by: Anonymous

Hello, Could you please provide or indicate where I can find the RoHS and REACH declarations for product PS5266X? Thank you in advance for your help.

Asked by: Peter

I need a copy from the UL-Certificate, where can I download this?

Asked by: Anonymous
  • y_2026, m_6, d_15, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_PS5266X, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 50ms
  • QUESTIONS, PRODUCT