text.skipToContent text.skipToNavigation

15A, 125V Watertight Connector, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Rated watertight for 1,500 psi high-pressure hosedown, Pass and Seymour plugs and connectors feature multiple seals to ensure protection against the environment. Constructed of a sturdy rubber body, which makes them impact- and chemical-resistant, they have nickel-plated blades and contacts for superior corrosion resistance.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rubber body construction stands up to impacts, oils, chemicals, heat and weather.
  • Floating blades allow self-alignment with contacts for a firm, even electrical connection.
  • Terminal screws backed-out, ready-to-wire, saving time and money.
  • Nickel-plated blades and contacts for long-lasting, superior corrosion resistance.
  • Compression-type cord grip provides watertight seal and 205 lb. pull out strength.
  • Multiple ring seals between plug and connector ensures protection from water and contaminants.
  • Quick-drive assembly screws allow for fast installation to save time and money.
  • NEMA 4, 4X, Watertight. IP65, 66, 67.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Yellow
UPC Number 785007114164
Country Of Origin United States
Application Sector Commercial
Standard UL 498
Dimensions
Product Height US 1.85 in
Product Length US 4.03 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File NumberĀ  701645
Technical Information
Number of Wires 3
Amperage 15 A
Number of Poles Double Pole
Wire Size 14 - 12 AWG
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;