
20A, 250V Watertight Straight Blade Plug, Yellow
14W48
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Rated watertight for 1,500 psi high-pressure hosedown, Pass and Seymour plugs and connectors feature multiple seals to ensure protection against the environment. Constructed of a sturdy rubber body, which makes them impact- and chemical-resistant, they have nickel-plated blades and contacts for superior corrosion resistance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Thermoplastic elastomer (TPV) construction stands up to impacts, oils, chemicals, heat and weather.
- Nickel-plated blades and contacts for long-lasting, superior corrosion resistance.
- Devices resist high-pressure hose down of 1,500 psi.
- Color-coded sealing bushings provided for a large range of cord diameters.
- Large ribs on body for a superior grip when mating.
- All black construction.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Color | Yellow | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Standard | UL 498 | ||
UPC Number | 785007114461 |
Dimensions
Product Depth US | 2.62 in | ||
Product Width US | 1.85 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | 701645 |
Technical Information
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Wire Size | 14 - 12 AWG |
Resources
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1