text.skipToContent text.skipToNavigation

Isolated Ground Heavy Duty Spec Grade Single Receptacles, Back and Side Wire, 20A, 125V, Orange

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Isolated Ground Heavy-Duty Spec Grade Single Receptacle Back and Side-Wire 20A 125V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • IG symbol and Isolated Ground markings for easy identification and circuit delineation.
  • Triple-wipe brass contacts ensure lasting, positive contact with plug blades.
  • High-impact resistant nylon face resists impacts and scrapes.
  • Corrosion-resistant plated steel strap.
  • Patented feature, external screw-pressure-plate back wire clamp on ground terminal for faster, easier installation.
  • Plastic barrier isolates grounding terminal from mounting strap and metal boxes.
  • Side and internal screw-pressure-plate back wire capability with #14 - #10 AWG copper or copper-clad, solid or stranded wire.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact

Specifications

General Info
Color Orange
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Single Piece Plated Steel Mounting Strap
Wall Plate Included No
Number of Receptacles 1
Outlet Type Isolated Ground, Straight Blade
Warranty Type 1-Year Limited Warranty
Standard UL498, CSA C22.2 No. 42, FEDSPEC
UPC Number 785007653618
Dimensions
Product Depth US 1.093 in
Product Height US 1.68 in
Product Width US 1.38 in
Listing Agencies / 3rd Party Agencies
cUL Listed  Yes
cUL ListingNumber  E140596
Technical Information
Amperage 20 A
Connection Location Back and Side
Wire Connection Type Internal Pressure Plates, Screw Terminals
Dielectric Strength Withstands 2000V minimum
Environmental Conditions Flammability: UL94 V2
Indoor/Outdoor Indoor
Mounting Type Box
NEMA Configuration Code 5-20R
Number of Gangs 1
Number of Poles Double Pole
Number of Wires 3
Operating Temperature -40°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -40 °C
Voltage 125.0 V
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How do I acquire the IG5361 receptacles in White (IG5361-W). Seems these are now hard to get and we use these in one of our products.

Asked by: Anonymous
Thank you for your inquiry. The IG5361 is only available in Orange and in 15 or 20 Amp configurations. Please feel free to contact Pass & Seymour Technical Support (800-223-4185) if you need additional assistance. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Answered by: Pass & Seymour Technical Support
Date published: 2024-03-28
  • y_2026, m_6, d_10, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_IG5361, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT