20A 125V Heavy Duty Hospital-Grade Compact Duplex Receptacle, Back and Side Wire, Ivory
8300HI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Heavy-Duty Hospital Grade Compact Design Duplex Receptacle Back and Side Wire 20A 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Impact-resistant nylon face.
- .032 inch thick, brass, triple-wipe power contacts for lasting retention.
- Easily accessible break-off line contact connecting tab for split circuit wiring.
- Corrosion-resistant, zinc-plated steel strap is locked in.
- Internal screw-pressure-plate back wire and side wire line terminals accept #14 : #10 AWG copper or copper-clad conductors.
- High strength thermoplastic back body.
- Auto-ground clip assures positive ground.
- Compact design for easy installation.
- Tri-drive terminal and mounting screws.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
Finish | Matte | ||
UPC Number | 785007830033 | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Application Sector | Commercial, Hospital Grade | ||
Standard | UL 498 | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.322 in | ||
Product Depth US | 0.78 in | ||
Product Height US | 3.281 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wire Size | 4 AWG | ||
Indoor/Outdoor | Indoor |
Resources
Cutsheet
BIM Models
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the testing frequency of the standard hospital grade plug. What does the manufacturer recommend?
Hello,
Health Care Facilities should follow all applicable state and local requirements as well as NFPA 99 article 6.3.3.2. The manufacturer suggests a testing frequency based on expected usage and past history of testing in-use receptacles.
Best Regards,
Technical Support
Date published: 2023-09-07
Torque specifications for 8300 series hospital grade receptacles?
14 to 16 inch pounds.
Date published: 2023-07-26
The PE specifies a hospital grade receptacle in a hospital office that's not a Patient Care Space. Does the hospital grade receptacle have to be connected with a NEC Section 517.13 Wire Method or is it permissible to use another wire method?
From our stand point this is a call for the AHJ and/or Hospital administration group – here’s why.
I believe they can use conventional wiring system (non-HG), but due to green dot on the device it implies it is suitable for patient care.
If AHJ and Hosp. Admin. agree this space could never be used / converted into patient care they may allow it.
If there is any chance it could be converted I would suggest using Fed Spec rated receptacles (no HG marking) that have same rugged construction but have not formally gone thru the abusive abrupt plug removal and ground contact abuse tests.
This would notify any remodeler that rewiring was needed.
Hope this helps,
Date published: 2022-09-07
Does this come with a Straight Blade Plug / Connector
No, this with only contain the receptacle. The hospital grade plugs and connectors are sold separately.
Date published: 2022-08-25
How much does this unit weigh?
The 8300HGRY weighs 4.86oz.
Date published: 2021-02-18
Bazaarvoice SAP Hybris Integration Version 2.8.1