
Discontinued - Spec Grade Decorator Combination Hallway Light and Single Receptacles, Back and Side Wire, 20A, 120/125VAC, White
PS8HWLW
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by NTL885TRWCC6
Spec Grade Decorator Combination Hallway Light & Single Receptacle Back & Side Wire 20amp 120/125VAC White
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Impact-resistant face and body.
- GE Lexan: high impact-resistant lens.
- External screw-pressure-plate back and side wired.
- Accepts #12 and #14 AWG.
- Ground screw position under the end of the strap minimizes the risk of contact.
- Energy-efficient LED has average 20-year life expectancy: eliminates bulb replacement.
- Sensor automatically turns light ON in the dark.
- Increased light output for better illumination.
- Light sensor for enhanced sensitivity.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Color | White | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Replaced by Part Number | NTL885TRWCC6 | ||
Standard | cULus UL498 | ||
UPC Number | 785007305951 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Connection | Back and side wire | ||
Environmental Conditions | Flammability: UL94 V2 | ||
Number of Poles | Double Pole |
Resources
Installation Instructions
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1