text.skipToContent text.skipToNavigation

20A 125V Extra Heavy Duty Spec-Grade Surge Protective Duplex Receptacle, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Surge Protective Extra Heavy-Duty Duplex Receptacle offers increased transient protection, reliability and protection notification (Audible Alarm with LED Indicator). Specification grade surge suppressor receptacle with audible alarm and LED indicator, ideal for heavy duty power applications. By Pass and Seymour. Back and Side Wire, 20A, 125V.
Color Light Almond
Application Sector Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Solid-state LED monitor has 25-year minimum life expectancy. A high visibility, wide-angle lens indicates protection is in place.
  • .032 inch thick, brass, triple-wipe power contacts for lasting retention.
  • Audible alarm alert of MOV damage. Alarm able to be turned On/Off.
  • Wrap-around steel strap for structural integrity. Auto-ground is standard, for easier installation.
  • Impact-resistant thermoplastic exterior resists impacts and scrapes.
  • Triple-wipe, copper-alloy contacts for superior, more dependable connection.
  • Thermal protection in 3 modes. 3 17mm dual pack MOVs absorb up to 340 Joules of excess energy in each leg (L-N, L-G, N-G) with 24,000 amp current handling capability for full, equal and symmetrical protection. Protection response time in less than one nanosecond.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
UPC Number 785007194401
Country Of Origin Mexico
Application Sector Commercial
Standard cUL UL1449, UL498: CSA C22.2 No. 42: ANSI/EEE C62.41 (Formerly IEEE 587), ANSI/IEEE C62.45 Installation Categories “A” (Ring Wave) “B” (Unidirectional Impulse).
Dimensions
Product Width US 1.75 in
Product Depth US 1.225 in
Product Height US 2.8 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Connection Back and side wire
Class IG
Amperage 20 A
Voltage 125.0 V
Environmental Conditions Flammability: UL94 V2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does Legrand have a 20 amp receptacle that has GFCI and surge protection combined? If not, can I wire a 20 amp surge protector receptacle to feed downstream GFCI receptacle?

Asked by: Anonymous
Thank you for your inquiry. Unfortunately, we do not offer a combination Surge/GFCI receptacle. We require additional information to provide further assistance with your request. Please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2024-04-23

Can these devices be placed downstream of a GFCI / AFCI as for specific appliances in a Kitchen?

Asked by: Myles Moriarty
Thank you for your inquiry. Please contact Pass & Seymour Technical Support (800-223-4185) for further assistance with your request Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Answered by: Justin
Date published: 2024-03-05

What is the clamping voltage of this Surge Protective Receptacle, 5362GRYSP?

Asked by: Dan
This device has a clamping voltage rating of 500V.
Answered by: Wiremold Tech Support
Date published: 2024-02-06

Are the MOVs fireproof? What is the cut out response time?

Asked by: Sammy Joe
The mov's in the surge receptacle are protected by overcurrent and over temperature fuses. Our device complies with UL1449, the Standard for Surge Protective Devices, which contains many tests on overheating the mov and making sure the receptacle itself does not fail as a hazard (flame, holes in the enclosure that can be accessed by an articulate probe, emission of flaming particles, or dielectric breakdown to ground). That being said, mov's themselves are not fireproof. For the overcurrent fuse, cut-out times vary depending on the current flowing in the fault condition. For the thermal fuse, cut-out time is predicated on the rate of rise of heat vs. time. As the rate of rise of heat cannot be predicted based on the mov failure condition cut-out time cannot be stated.
Answered by: Legrand Technical Support
Date published: 2023-05-03

Installed two for a customer behind their wall hung TVs and they say that the receptacles are now beeping. Any idea?

Asked by: EricF29
The surge protective receptacle has an audible alarm that indicates the outlet has experienced an electrical surge. They also need to check the LED indicator. If it is flashing RED, the outlet needs to be replaced to provide protection again: • Audible alarm able to be turned on/off. • LED indication: Steady green = protected Flashing red = not protected OFF = no power to unit
Answered by: Legrand Technical Support
Date published: 2023-03-22
  • y_2024, m_7, d_2, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_5362LASP, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 56ms
  • QUESTIONS, PRODUCT