
Commerical 20A Specification Grade Toggle Switch, Ivory
CS20AC3I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Commercial 3-Way Switch, Side-Wire, 20A 120/277V.
These switches offer excellent value while meeting federal specification standards. External screw-pressure-plate back wiring enables fast installation and superior electrical connections. Rugged construction shrugs off hard use and abuse.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- One-piece brass alloy contact arm for reliable electrical performance.
- One-piece steel strap with integral ground is plated for corrosion resistance.
- High strength thermoplastic polycarbonate toggle resists breaking and chipping under heavy abuse.
- Heavy-duty toggle bumpers for smooth and quiet operation.
- Back body made of glass-reinforced nylon. Locking support provides resistance to face and back body separation.
- Available with side wire or external screw-pressure-plate back and side wire models capable of accepting #14 - #10 AWG copper or copper-clad wire.
- Cam designed for fast make with positive break action to minimize arcing and prolong switch life.
- Oversized silver alloy contacts for longer dependable switch life.
- Tri-drive terminal and mounting screws.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Color | Ivory | ||
Type | Switch | ||
Finish | Matte | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL Listed E140597, Standard UL20, FedSpec WS896, Flammability Rating UL94 V2, FEDSPEC | ||
UPC Number | 785007126532 |
Dimensions
Product Depth US | 1.073 in | ||
Product Height US | 3.281 in | ||
Product Width US | 1.32 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Seismic Tested | No | ||
Connection | Side Wire or external screw-pressure plate | ||
Connection Type | Wired | ||
Contact Configuration | One piece brass alloy contact arm | ||
Contact Rating | Oversized silver alloy contacts | ||
Degree of Protection | 1500V Dielectric Withstand Voltage | ||
Indoor/Outdoor | Indoor | ||
Number of Poles | 3-Way | ||
Wire Size | #14 - #10 AWG |
Resources
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are these devices UL listed to accept fork Sta-cons when used with stranded wire?
Thank you for your inquiry. Please review the following:
UL Listing is maintained when using crimp on forked terminals only when:
1. UL Listed terminal is used with UL Listed compatible crimper (usually the same manufacturer of terminal)
2. Terminal is rated for proper size terminal screw, wire type, and wire size (appropriate ampacity).
Date published: 2025-02-04
What kind of coverplate does this need? Anything special or just a normal switch coverplate?
The switch will work with any standard toggle switch wallplate or cover.
Date published: 2020-04-06
which cover do I need for CS20AC3LA?
The standard wallplate cover used with this switch is TP1LA.
https://www.legrand.us/search.aspx?q=TP1LA
Date published: 2019-10-21
Is this a single pole, three-way switch or a double-pole three-way switch
Hello,
The CS20AC3W is a single pole, three way switch.
Hope this helps,
Have a great day
Date published: 2018-12-03
Bazaarvoice SAP Hybris Integration Version 2.8.1