
20A 120V Specification Grade 4-Way Illuminated Decorator Paddle Switch (Lighted When Off), Light Almond
2628LA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
4-way, Back and Side-Wire, Illuminated Decorator Switch, 20A, 120 volts
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Impact-resistant polycarb back body and frame.
- Cushioned thermoplastic paddle assures smooth, quiet, long term operation.
- Unique single rocking butterfly contact provides long term consistent performance with significantly fewer moving parts.
- Internal screw-pressure-plate back and side wire capability for easy installation with #14 - #10 stranded or solid copper/copper clad wire.
- Terminals made of high conductivity brass and serrated for maximum wire gripping.
- Silver alloy contacts integrally formed to the butterfly actuator assures reliable performance.
- Integral auto-ground clip for positive ground to metal boxes.
- Tri-drive ground, terminal, and mounting screws.
- All terminal screws backed out, ready-to-install.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Color | Light Almond | ||
Type | Decorator, Switch | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Features | Decorator Style | ||
Switch Type | Paddle | ||
Standard | UL 20 | ||
UPC Number | 785007859201 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Contact Rating | 20Amp, 120Vac | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box | ||
Number of Poles | 4-Way | ||
Operating Temperature | -20°-60°C, -4°-140°F | ||
Operating Temperature Max | 140 °F | ||
Operating Temperature Min | -4 °F | ||
Voltage | 120.0 V | ||
Wire Size | #14 - #10 AWG |
Resources
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What color is the light contained inside the paddle of the decorator paddle switch? My product is: TM870WSLCCC5WP.
Hello Kent,
The locator light within the TM870WSL is white.
Best Regards,
Technical Support
Date published: 2023-01-24
Bazaarvoice SAP Hybris Integration Version 2.8.1