
Hard Use 20A Specification Grade Toggle Switch, Ivory
CSB20AC3I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Construction 3-Way Switch, Back and Side-Wire, 20A 120/277V.
These switches offer excellent value while meeting federal
specification standards. External screw-pressure-plate
back wiring enables fast installation and superior electrical
connections. Rugged construction shrugs off hard use
and abuse.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- One-piece brass alloy contact arm for reliable electrical performance.
- One-piece steel strap with integral ground is plated for corrosion resistance.
- High strength thermoplastic polycarbonate toggle resists breaking and chipping under heavy abuse.
- Heavy-duty toggle bumpers for smooth and quiet operation.
- Back body made of glass-reinforced nylon. Locking support provides resistance to face and back body separation.
- Available with side wire or external screw-pressure-plate back and side wire models capable of accepting #14 to #10 AWG copper or copper-clad wire.
- Cam designed for fast make with positive break action to minimize arcing and prolong switch life.
- Oversized silver alloy contacts for longer dependable switch life.
- Tri-drive terminal and mounting screws.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Color | Ivory | ||
Type | Switch | ||
Finish | Matte | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL Listed E140597, Standard UL20, FedSpec WS896, Flammability Rating UL94 V2, FEDSPEC | ||
UPC Number | 785007126273 |
Dimensions
Product Depth US | 1.073 in | ||
Product Height US | 3.281 in | ||
Product Width US | 1.32 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Seismic Tested | No | ||
Connection | Side Wire or external screw-pressure plate | ||
Connection Type | Wired | ||
Contact Configuration | One piece brass alloy contact arm | ||
Contact Rating | Oversized silver alloy contacts | ||
Degree of Protection | 1500V Dielectric Withstand Voltage | ||
Indoor/Outdoor | Indoor | ||
Number of Poles | 3-Way | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Specifications
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Please provide a link tot he UL Cert, that has this part number on it.
Hello,
Please email Pass & Seymour Technical Support and request a Certificate Of Compliance documentation for part number CSB20AC3W.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Email: tech.support@legrand.us
Best Regards,
Technical Support
Date published: 2023-09-22
What is the Correct UL File number?
Hi Steve, The UL file number is E140597. I hope this helps!
Date published: 2023-09-21
What is the connector for a common wire on a CSB20AC# switch?
The common screw terminal on this device is the odd colored screw. For assistance with wiring the device, please feel free to call in to Technical Support at 844-957-3783
Date published: 2023-09-20
Bazaarvoice SAP Hybris Integration Version 2.8.1