Hard Use Specification Grade Switch, White
CSB20AC4W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Construction 4-Way Switch, Back and Side-Wire, 20A 120/277V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- One-piece brass alloy contact arm for reliable electrical performance.
- One-piece steel strap with integral ground is plated for corrosion resistance.
- High strength thermoplastic polycarbonate toggle resists breaking and chipping under heavy abuse.
- Heavy-duty toggle bumpers for smooth and quiet operation.
- Back body made of glass-reinforced nylon. Locking support provides resistance to face and back body separation.
- Available with side wire or external screw-pressure-plate back and side wire models capable of accepting #14 - #10 AWG copper or copper-clad wire.
- Cam designed for fast make with positive break action to minimize arcing and prolong switch life.
- Oversized silver alloy contacts for longer dependable switch life.
- Tri-drive terminal and mounting screws.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
UPC Number | 785007126396 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | UL 498/20 |
Dimensions
Product Width US | 1.32 in | ||
Product Depth US | 1.073 in | ||
Product Height US | 3.281 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes |
Technical Information
Contact Rating | 15Amp, 120/277Vac | ||
Amperage | 20 A | ||
Number of Poles | 4-Way | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where is the CSB20AC4-I Made ? Does it comply with the Buy American Act?
The CSB20AC4I switch is made in Mexico, which is Buy America Act Compliant
Date published: 2020-11-21
Bazaarvoice SAP Hybris Integration Version 2.8.1