Industrial Extra Heavy Duty Specification Grade Switch, Brown
PS20AC1
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
1-Pole Toggle Switch, Back and Side-Wire, 20A 120/277V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- One-piece toggle molded from chemical-,impact-,and heat-resistant thermoplastic.
- Impact- and chemical-resistant cover.
- Glass-reinforced, chemical-resistant thermoplastic back body for durability, strength, and resistance to harsh cleaners.
- One-piece nickel-plated brass strap for superior corrosion-resistance.
- Auto-ground clip assures positive ground.
- Cam control and spring actuator for positive ''makes and breaks.''
- Heavy-duty bumpers for quiet, smooth operation.
- Locking support provides resistance to face and back body separation.
- Oversized silver-alloy contacts for long life and better heat dissipation.
- Side and external screw-pressure-plate back wire with #14 - #10 AWG copper or copper-clad wire.
- Heavy-duty, brass alloy, one-piece contact arm virtually eliminates contact bounce.
- Grounding terminal is standard with screw-pressure plate back wire.
- Shallow design for easier installation.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brown | ||
Finish | Matte | ||
UPC Number | 785007195200 | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL 498/20, FEDSPEC |
Dimensions
Product Width US | 1.32 in | ||
Product Depth US | 1.073 in | ||
Product Height US | 3.281 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Contact Rating | 20 Amp, 120/277 VAC | ||
Amperage | 20 A | ||
Number of Poles | Single Pole | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Specifications
BIM Models
Supporting Document
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does a PS20AC1 switch have a short circuit current rating?
This switch does not have a short circuit rating(SCCR).
Date published: 2022-02-02
Do you make a 480V series of these same switches?
We do not have a 20A switch rated for 480V circuit. You would have to go to our Manual Control Switches, like 7802MD:
https://www.legrand.us/search.aspx?q=7802md
Date published: 2020-03-26
Is the PS20AC1W motor rated?
Yes it is rated for 1 HP at 120Vac and 2HP at 240Vac
Date published: 2024-07-12
Bazaarvoice SAP Hybris Integration Version 2.8.1