Industrial Extra Heavy Duty Specification Grade Switch, Gray
PS20AC3GRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
3-Way Toggle Switch, Back and Side-Wire, 20A 120/277V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- One-piece toggle molded from chemical-,impact-,and heat-resistant thermoplastic.
- Impact- and chemical-resistant cover.
- Glass-reinforced, chemical-resistant thermoplastic back body for durability, strength, and resistance to harsh cleaners.
- One-piece nickel-plated brass strap for superior corrosion-resistance.
- Auto-ground clip assures positive ground.
- Cam control and spring actuator for positive ''makes and breaks.''
- Heavy-duty bumpers for quiet, smooth operation.
- Locking support provides resistance to face and back body separation.
- Oversized silver-alloy contacts for long life and better heat dissipation.
- Side and external screw-pressure-plate back wire with #14 - #10 AWG copper or copper-clad wire.
- Heavy-duty, brass alloy, one-piece contact arm virtually eliminates contact bounce.
- Grounding terminal is standard with screw-pressure plate back wire.
- Shallow design for easier installation.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Finish | Matte | ||
UPC Number | 785007195392 | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL20 |
Dimensions
Product Width US | 1.25 in | ||
Product Depth US | 1.09 in | ||
Product Height US | 4.195 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Contact Rating | 20 Amp, 120/277 VAC | ||
Amperage | 20 A | ||
Number of Poles | 3-Way | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
BIM Models
Supporting Document
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
When using #12 stranded wire is it reccomended to use wire directly or use a fork terminal or ferrule
Thank you for your inquiry. Devices such as part number PS20AC3I have binding head screws (with or without pressure plate) and may be wired with solid or stranded building wire ( not fine-strand flexible cord) of appropriate sizes.
Binding head screws will accommodate forked terminals, but they must be sized properly for the binding head screw. A UL-approved terminal rated for proper wire size and installed with a UL-listed crimper provided for installing the listed forked terminals.
Note: Ferules are not approved for use with binding head screws.
If you have any other questions or comments, please contact us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-05-22
Bazaarvoice SAP Hybris Integration Version 2.8.1