
PlugTail® Single Pole 20A Toggle Switch, Gray
PT20AC1GRY
Pass and Seymour
PlugTail® Single Pole 20A Toggle Switch, Gray is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail® Single-Pole 20A Toggle Switch
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- One-piece toggle molded from chemical-, impact-, and heat-resistant thermoplastic.
- Impact- and chemical- resistant cover.
- Glass-reinforced, chemical-resistant thermoplastic back body for durability, strength, and resistance to harsh cleaners.
- One-piece nickel-plated mounting strap for superior corrosion resistance.
- Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections.
- Auto-ground clip assures positive ground.
- Shallow design for easier installation.
- Heavy-duty bumpers for quiet, smooth operation.
- No exposed terminals create a finger-safe application before, during, and after installation.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Color | Gray | ||
Type | Switch | ||
Finish | Matte | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Switch Type | Toggle | ||
Standard | cULus, WS8996, FEDSPEC | ||
UPC Number | 785007108453 |
Dimensions
Product Depth US | 1.073 in | ||
Product Height US | 2.375 in | ||
Product Width US | 1.32 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Number of Poles | Single Pole | ||
Voltage | 120/277 V | ||
Wire Size | #14 - #10 AWG |
Resources
Specifications
BIM Models
Supporting Document
Sell Sheet
Guide Form Specifications
Reviews
Rated 3 out of
5
by
A. Tuttle from
Slightly disappointed
Have these installed throughout our newer medical facility as well as our renovated older facility. The failure rate has been considerably higher than anticipated. The composition of the plastic that the toggle is constructed of fails prematurely. We have had multiple toggles snap off. Hopefully improvements can be made.
Date published: 2022-11-07
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what is the UPC number of this item?
The UPC code for PT20AC1W is:
UPC: 78500710800 - 2
Date published: 2022-12-11
Bazaarvoice SAP Hybris Integration Version 2.8.1