![](https://cdn2.webdamdb.com/1280_YaqN6voIUH86.jpg?1604981455)
15A Double Pole, Double Throw Switch, White
1222W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Double-Pole, Double-Throw Switch, 15A, 120/277V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Oversize silver alloy contacts for long life and better heat dissipation.
- Side wired terminals accept #14 - #10 AWG copper or copper-clad conductors.
- Fiber terminal insulation barriers standard.
- Can be mounted in standard device boxes or in NEMA 1 sheet steel enclosures.
- Bodies, covers, and toggles molded of durable nylon.
- Single Pole-Double Throw and Double Pole-Double Throw.
- Locking Switches supplied with one 1498-NT key.
- Normally open.
- For covering patents, see https://www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, visit www.legrand.us/electrical-wiring-devices/wall-plates.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
UPC Number | 785007122244 | ||
Country Of Origin | Mexico | ||
Standard | UL Listed |
Dimensions
Product Width US | 1.5 in | ||
Product Depth US | 1.469 in | ||
Product Height US | 3.281 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus ListedĀ | Yes | ||
CSA File NumberĀ | 17949 |
Technical Information
Amperage | 15 A | ||
Wattage | 2 W |
Resources
Cutsheet
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1