text.skipToContent text.skipToNavigation

Wood and Steel Stud Bracket Box with Quick/Click

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single gang, wood and steel stud bracket box with 3/8 offset for wood and steel stud mounting. It has two Quick/Click Entries for each end, for use with 3/8 and 5/8 wallboard. It is available in single, two, three, four gang and 4 inch square boxes. It is m
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two, three and four gang boxes and 4 inch square include exclusive Auto/Clamp feature.
  • Single gang include Quick/Entry feature.
  • Quick/Click feature offers fast and dependable installation of devices (single, two, three, and four gang).
  • Unique offset tab assures proper alignment to wall face.
  • Available with 3/8 inch offsets.
  • Can be installed on steel studs with most standard crimping tools in addition to CT1 Crimping Tool.

Specifications

General Info
Color Gray
Product Line Pass & Seymour
Country Of Origin United States
Construction Thermoplastic
Standard UL Listed
UPC Number 785007207040
Dimensions
Cubic Capacity 18 inĀ³
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry No
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;