![](https://cdn2.webdamdb.com/1280_2GwVKMsFJOm9.jpg?1604980879)
Shallow Switch and Outlet Box
P108W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single-Gang, Shallow Switch and Outlet Box. Old work flange box for retrofit applications. 20 pack.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007179156 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | UL listed |
Dimensions
Cubic Capacity | 8 inĀ³ |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Number of Outlets | 1 |
Resources
Cutsheet
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this box accept branch circuit wiring in the form of MC cable?
The P108W is not rated for use with MC type cable.
Date published: 2022-08-29
What are the overall dimensions for the P108W box? I need height and width.
Here are the dimensions for P108W:
Height: 3 3/4"
Width: 2 5/16"
Depth: 1 1/8"
Date published: 2024-02-08
Can I use the P108W box to install a receptacle in a 1-1/2" stud wall?
Thank you for your inquiry regarding our P108W. This box has a depth of 1.125" so it could be used in such an application. But please be sure to verify with your local code authority.
Date published: 2024-02-11
Hi- Will any of your GFI outlets fit into this P108W shallow box?
Thank you for your question regarding Pass & Seymour SHALLOW SWITCH AND OUTLET BOX(Model # P108W).
Our non-tamper resistant GFCI's have a depth of 1.03" and we're not aware of any specific rule that quantifies minimum depth.
The old standby is that per NEC 110.12 – “Electrical equipment shall be installed in a neat and workmanlike manner”. So if the box is too shallow or too small, there are multiple wires and wire nuts, multiple wire entries / fittings, and the device is crushing wire insulation, or is bulging out of the wall, the AHJ can reject the installation strictly on “workmanship”.
Date published: 2023-07-06
hi, does duplex receptacles back&side wire (cat. no. TR5252) fit for this outbox?
Thank you for your inquiry regarding our P108W. This box has a depth of 1.125". Our TR5252 has a depth of .93". Therefore, the device will fit in the box. If there are a couple wire nuts behind the receptacle, it may be a tight squeeze. There will not be a ton of room to work with but the devices will certainly work together. Hope this helps!
Date published: 2018-04-16
Bazaarvoice SAP Hybris Integration Version 2.8.1