
Old Work Switch and Outlet Box with Quick/Click
S232W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
$4.93 USD
Double Gang, Old Work Switch and Outlet box with swing-bracket for mounting, adjusts from 1 1/4 to 1/8. It has four Auto/Clamps for each end. It has a durable, impact-resistant thermoplastic box. The metal swing bracket is for quick mounting in existing walls.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Construction | Thermoplastic | ||
Standard | UL Listed | ||
UPC Number | 785007207187 |
Dimensions
Product Depth US | 3.031 in | ||
Product Length US | 3.25 in | ||
Product Width US | 4.063 in | ||
Cubic Capacity | 32 in³ |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | No | ||
Number of Outlets | 2 |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can you provide a link to the engineering drawing for #S232W?
Thank you for your inquiry. To provide further assistance with your engineering drawing request, please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Date published: 2025-02-03
Is there a mud ring or adapter to center a single duplex receptacle in the box?
Thank you for your inquiry. Unfortunately, we do not offer a mud ring or adapter to allow duplex receptacles to be installed in the center of part number S232W. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-12-10
Is this product fire rate?
No, this device isn't UL - 2 hour fire rated.
Date published: 2024-07-30
Bazaarvoice SAP Hybris Integration Version 2.8.1