Junior Jumbo 1-Gang 302/304 Stainless Steel Wall Plate, Single Receptacle Openings
SSJ7
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Smooth Metal Wall Plate, Junior-Jumbo 1-Gang Single, 302/304 Stainless Steel
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Type 302/304 Stainless Steel, non-magnetic: .032''' nominal thickness.
- Brushed finish.
- This alloy contains 18% chromium and 8% nickel for superior resistance to corrosion.
- Recommended for use in food processing plants, dairies, chemical plants, and other industrial, institutional, and commercial applications where corrosive atmospheres exist.
- Standard, Jumbo, and Tandem plates available, as well as special Panel plates up to 5-gangs high and 10-gangs wide.
- Packaged in protective film, with finish-matching screws.
- Variety of special plated finishes.
- Paintable to match plastic plates.
- Can be silk-screened or engraved, and custom punched with over 300 opening styles.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Stainless Steel | ||
Finish | Metallic | ||
UPC Number | 785007136470 | ||
Country Of Origin | United States | ||
Wall Plate Size | Junior-Jumbo | ||
Wall Plate Type | Single Receptacle | ||
Application Sector | Commercial, Residential | ||
Standard | CSA | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Wall Plate |
Dimensions
Product Width US | 3.125 in | ||
Product Depth US | 0.2 in | ||
Product Height US | 4.87 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Thickness | 0.032 in | ||
Number of Gangs | 1 | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box Mounted | ||
Orientation | Vertical |
Resources
Cutsheet
Brochure
Supporting Document
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1