text.skipToContent text.skipToNavigation

Discontinued - adorne® 700W Incandescent/Halogen sofTap® Dimmer, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 91ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  ADPD453LW2

Turn lights on/off, or even dim them, with just a soft tap of a finger thanks to inventive micro-movement technology. This dimmer switch is meant for use with incandescent or halogen single fixtures and small lighting groups that do not exceed 700W. 

This dimmer* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. 

* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.

Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately. 

No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.

 

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
  • For use with dimmable incadescent/halogen bulbs or fixtures that do not exceed 700W. Perfect for adding precise light level control -- all it takes is a soft tap to turn on/off or adjust brightness.
  • Usable in both single-pole and 3-way applications.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  ADPD453LW2
Color White
UPC Number 785007023398
Country Of Origin China
Features Indicator Lights
Switch Type sofTap
Number of Switches 1
Standard cULus
Warranty Type Limited Lifetime Warranty
Type Dimmer
Technical Information
Connection Screw Terminals
Number of Gangs 1
Bulb Compatibility Halogen, Incandescent
Number of Poles 3-Way, Single Pole
Wattage 700 W
Mounting Type Box
Connection Type Internal Pressure Plates

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does this dimmer work with a fixture that requires ELV?

Asked by: Dal Silver
The ADTP703HW4 is for Incandescent/Halogen lights only. The ADTP703TUW4 is designed for ELV fixtures.
Answered by: Legrand Technical Support
Date published: 2019-10-17
  • y_2024, m_11, d_1, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ADTP703HW2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT

You may also like...