adorne® 15A Dual Tamper-Resistant Outlet, White
ARTR152W4
adorne Collection
adorne® 15A Dual Tamper-Resistant Outlet, Graphite is rated
out of
5 by
110.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$5.68 USD
A modern upgrade for style and safety, this 15A tamper-resistant designer outlet from the adorne Collection installs easily for the basic power every home needs, while elevating your space.
The adorne wall outlets are made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Replaces any standard outlet with ease, in as little as 10 minutes.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Color | White | ||
Type | Outlet | ||
Finish | Matte | ||
Application Sector | Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | Limited Lifetime Warranty | ||
Standard | CULUS | ||
Device Front Face Size | Full-Size | ||
Device Backbody Size | Full-Size | ||
UPC Number | 785007040272 |
Dimensions
Product Depth US | 1.73 in | ||
Product Height US | 2.12 in | ||
Product Width US | 1.77 in |
Technical Information
Amperage | 15 A | ||
Connection | Side and Back Wire | ||
Connection Type | Internal Pressure Plates | ||
Environmental Conditions | 95% (relative humidity, non-condensing) | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box | ||
Number of Gangs | 1 | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Phase | Single | ||
Wire Size | 14 - 10 AWG |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Customer CAD PDF
Reviews
Rated 4 out of
5
by
Sylvia from
MODERN LOOK!!
I was given this product to install and review from the TryIt Sampling Community. Very easy to open and install. Looks very modern and stands out from other outlets in a good way. It also has some great features: childproof, shut off power if it malfunctions to prevent house damage, does self checks every three seconds, and has protection against electric shock. However, the two different outlets should be spaced a bit farther apart as some cords have bulky cord ends. In all, I would recommend this product but that small tweak should be made to make it perfect.
Date published: 2018-10-31
Rated 2 out of
5
by
Alex from
Bad description
Product may be great if i could install it. Apparently, the word "outlet" does not mean you are getting an outlet. You are getting only the "heart" of it. All other parts needed for the installation are extra.
Date published: 2023-03-24
Rated 5 out of
5
by
Peregrine Interiors INC from
Merci Legrand
Great product great looks best outlets switches on the America market, as this has proven itself in the EU as the MOSAIC switchen and outlet system.
Date published: 2023-06-14
Rated 4 out of
5
by
Alvin from
Know what you want to plug in.
Same review as I provided for the GFCI outlet- know what you plan to plug in! The offset configuration will not always accommodate the "weird" plugs, so you may be able to use only one port at a time. Nonetheless, really beautiful look!
Date published: 2022-10-17
Rated 5 out of
5
by
Daniel from
Not a regular outlet, it’s a cool outlet
I like the style. It’s an outlet, but nifty. Gonna add up to do your whole house in this style, esp once you start adding dimmers everywhere, but worth it IMO.
Date published: 2025-01-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have old outlets on the kitchen I want to replace but they are connected by white, black, red and green (ground) wires.Is it possible to replace them with ARTR152M4WP?
Thank you for your inquiry. The adorne outlet ARTR152M4WP requires a Hot & Neutral and, once placed into the adorne subframe, will complete its ground requirements. Please get in touch with Pass & Seymour Technical Support to discuss your wiring.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Date published: 2024-12-30
My existing outlet has 3 white wires (natural), and 3 black wires (which indicates HOT). Does it matter which 1 of the 3 black wires is installed by itself? Leaving the other 2 installing on the other side (2 hot terminal).
Hello,
The adorne outlet requires 1 - Hot wire and 1 - Neutral wire in order to function properly. I'd recommend testing the wires to confirm which wires are hot before connecting them to your device. If have any questions regarding your installation, please feel free to give our team a call at 844-957-3783.
Thank you!
Date published: 2024-08-01
I have an outlet similar to the 3232TRW that has one of the two plugs controlled by a wall switch. I'm replacing it with ARTR152W4. I also have ARTR153W4. What is the correct way to wire the ARTR152W4? ARTR153W4? Please provide a diagram and/or pic?
The wiring would be the exact same that you have on your existing receptacle and switch. You would need to remove the split circuit tab on the new adorne receptacle before installing(see image).
Date published: 2024-08-14
I've been involved in a renovation at an AC by Marriott. They are using part # ARTR152M4 Magnesium wall plates for electrical.. Do you have a single gang wall plate in Magnesium for a phone outlet wall plate and also a dual gang with date/coax.
You would use the 1 Gang wall plate(AWP1G2MG6) and the data port frame(AC1PFM1). The port frames are available in 1, 2, and 4 port options: The phone jack is ACRJ25M1.
AC2PFM1 - 2 port
AC4PFM1 - 4 port
They will accept any keystone data jack insert.
https://www.legrand.us/wiring-devices/wall-plates/decorative/adorne-magnesium-one-gang-screwless-wall-plate/p/awp1g2mg6
https://www.legrand.us/wiring-devices/adorne-collection/connectivity/adorne-1-port-frame-magnesium/p/ac1pfm1
https://www.legrand.us/wiring-devices/adorne-collection/connectivity/adorne-rj25-keystone-phone-jack-magnesium/p/acrj25m1?text=acrj25m1
adorne products
1.844.957.3783 opt 1, opt 2
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2024-08-20
What type of Wall Plate do I need for this? I understand that it is 1 gang, but I found two types of 1-gang plates (square and rectangular)
If you are converting old to new, then you probably need rectangular to cover up the box in the wall. If you have a new build, it would again be determined by the shape of the box in your wall--
Date published: 2024-08-10
These outlets were installed in a customers home. Around the plate is a black border and they are not recessed in the wall. Can they be recessed so that the black border is not showing?
I believe you can special order a white on white plate. That would be the answer to this issue. Not sure why you’d want to recess an outlet plate.
Date published: 2024-08-14
Can this unit be split? looking to install them on our kitchen. The split is 15amp
I am not sure what you mean by split. I used in my kitchen adorne’s GCFI. They are lovely.
Date published: 2024-07-23
There is a frame shown on your installation instructions that needs to be connected to a ground wire and then attached to the box before this outlet gets connected and installed. Is that frame included with this outlet?
The mounting frames for the adorne products are included with all of the adorne wall plates.
Date published: 2024-10-28
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBW4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$32.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$58.35
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2PW4 | adorne Collection
Crisp and clean, this is an update on the quintessential neutral.
$11.39