Discontinued - adorne® LED Linear Light, Titanium
ALLNLEDTM4
adorne Collection
adorne LED Linear Light is rated
out of
5 by
4.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Shine more light right where it's needed with these LED Linear Lights. For use with an adorne Under-Cabinet Lighting and Power System, this is the perfect lighting option for brightening kitchen counters or other work areas. Prep a feast with ease, or simply illuminate any space while enjoying the efficiency and flexibility of modular LED lighting. This linear lighting track plugs directly into other adorne under-cabinet modules for easy adding or moving to fit your needs. You can even control the lights remotely when using the Linear Lights in conjunction with the adorne Direct Wire Modular Track. Pair it with the adorne sofTap Tru-Universal Dimmer to gain precise, flicker-free light level control. Optimal positioning is one LED Linear Light for every 18 inches of modular track.
⚠️WARNING: This product can expose you to chemicals including DBP, which is known to the State of California to cause birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Add it to any adorne Under-Cabinet Lighting and Power System in minutes. Simply plug the Linear Lights into any module's connection port to instantly enjoy brighter counters and work spaces
- Must be used with an adorne Control Box within a Under-Cabinet Lighting and Power System
- Designed for use with the adorne Under-Cabinet Lighting and Power System only. Exclusively fits onto the adorne Modular Track
- Operates at 8W and 280 Lumens, helping to perfectly illuminate your counter or workspace for any task
- Use with the adorne Light Extender for installations beneath corner cabinets or anywhere else additional cord length is needed
- Available in two color options
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Titanium | ||
Finish | Frosted | ||
UPC Number | 786776178173 | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | PORTABLE ELECTRIC LUMINAIRE LISTED TO UL 153 AND CSA C22.2#9 | ||
Warranty Type | 5-Year |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | C22.2 #9 |
Technical Information
Bulb Compatibility | LED | ||
Wattage | 12.6 W |
Resources
Installation Instructions
Brochure
Supporting Document
Customer CAD PDF
Reviews
Rated 5 out of
5
by
Sandra from
Great Lighting System. Beautiful.
We have had our under counter lighting system for about 7 years and we are very pleased with the look and quality. Unfortunately, one of our lights started blinking. I called Customer Service and a nice gentleman was able to assist me. They are sending me a replacement light. What EXCELLENT customer service, even after 7 years of owning. I will definitely recommend this product to my friends and neighbors. Thank you.
Date published: 2022-01-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
We have the Adorne under-cabinet lighting ALLNLEDWH4 which we love and one of the light fixtures is starting to fail (flickering). Whiile we see the product is discontinued, do you have any still in inventory that we could purchase? Or at a retailer?
Please reach out to our technical support team for assistance.
Pass & Seymour Technical Support:
Phone: 800-223-4185
Mon – Fri: 8:00am – 6:00pm EST (excluding holidays)
Email Us: tech.support@legrand.us
Date published: 2024-10-25
I purchased 12 ALLNLED's from a local lighting contractor in 2014. During the original installation, 6 of the 12 were bad on startup. over the last 9 years we have had to replace several of these on two occasions. Cannot get replacements locally now.
I'm sorry to hear you're having some issues. These devices are discontinued, however please contact Technical Support at 844-957-3783 so we can try and help you.
Date published: 2024-06-25
I am designing a kitchen, in California. Love the look of your product for under counter lights and track, are outlets GFI ?
The outlets are not GFCI protected by default. However they can be wired downstream from a GFCI device. I hope this helps!
Date published: 2024-06-25
ALLNLED availability in WH or TM. One of 12 burned out after four years.
To obtain pricing or availability please contact our Customer Support team at 1-844-957-3783
Date published: 2024-06-25
Is there a 3 way switch option available so that you can turn all lights off/on from different ends of kitchen?
You could accomplish this using our with Netatmo Smart devices. You would need one in-wall dimmer or switch, then one remote to give you two point of control. Additionally you would also need the With Netatmo gateway in order to make the system work. If you have additional questions, please contact Tech Support directly at tech.support@legrand.us.
Date published: 2024-06-25
What are the exact dimensions of the linear light. I need to know the height of the light so my cabinets cover the front of it
I have attached a drawing showing all the dimensions on the Linear LED light. As shown, the height of the light is 7/8".
Date published: 2024-07-30
WHAT KIND OF LIGHT DOES YOUR LED LIGHTING PROVIDE? SOFT WHITE OR DAYLIGHT?
The Linear LED has a correlated color temperature of 3000K color rendering index: 95(WARM WHITE).
Date published: 2024-06-25
does all your LED slimline lights come with a cable to plug in if so what length? Or do I have to purchase a joiner cable?
The Linear LED comes with an 8" cord already attached. The joiner cable is for use with the Slimline LED's only.
Date published: 2021-09-02
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APUSB3TM4 | adorne Collection
Provides two USB charging ports for devices such as mobile phones and tablets by simply snapping into any module opening on the track.
$65.54
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APME18TM2 | adorne Collection
The Modular Track Extender allows you to install a system that fits your kitchen perfectly. Simply cut the extender to any length and attach to the end of your Modular Track.
$69.00
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AAPCTM4 | adorne Collection
Cradle attaches anywhere along the Modular Track to hold a mobile phone.
$25.54
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APCCTM4 | adorne Collection
Use with adorne Under-Cabinet Lighting System installations that include a right-angle corner.
$34.48