Discontinued - adorne® Video Intercom Kit, Magnesium
AI6100M1
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
See who is at the front door, from multiple locations in your home, with this easy kit. Includes an Exterior Video Doorbell Camera, and an Interior Intercom Unit to receive and display the camera's images. Additional Interior Intercom Units can be added to the system and connected wirelessly to existing units. System limit is three interior intercom units per system.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Exterior Video Doorbell Camera transmits images from the front door to every Interior Intercom Unit installed throughout a home.
- All Interior Intercom Units communicate with any other installed Intercom Units via audio (system limit of three).
- Camera can be powered by its long-lasting battery unit, or through existing doorbell wiring. Extender cable included to allow you to easily mount the unit at camera height and connect it to wiring in the doorbell opening.
- Includes a power cable for the Interior Intercom Unit, which must be plugged into an existing outlet. It can be surface-mounted to the wall, or placed upright on a tabletop with its easel back.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Magnesium | ||
UPC Number | 804428065760 | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | FCC part 15 |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes |
Technical Information
Amperage | 1 A | ||
Monitor | 3.5 (backlit LCD screen) | ||
Wattage | 5 W | ||
Environmental Conditions | 0 to 80% (relative humidity, non-condensing) |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
My battery died. Is it rechargeable or where can I buy a new battery?
The batteries can be replaced in the doorbell unit. See section B1 for instructions on how to do so:
https://legrand.webdamdb.com/directdownload.php?ti=55647910&tok=sptLiMPzfZNt3bvnvPtPtgRR
Date published: 2022-01-04
I cannot pair the door unit with the master unit.
The attached Knowledge base article outlines how to factory reset the modules and re-set up the system.
https://legrand-communities.force.com/knowledgebase/s/article/Intercoms-Video-Door-Entry-Wireless-Intercom-Error-Please-Connect-VRS-VRPS
Date published: 2021-06-01
Let's say (hypothetically) I threw out the angled door unit mounting brackets and have now decided I need one. Can I get them separately as parts?
I have a spare angled bracket you can have. If outside you look at your front door, it would work for mounting on the RIGHT side.
Send me your email and I'll send a pic ---
Date published: 2021-03-25
I have hardwired the doorbell from the video intercom kit, and have two monitors. got them paired and named, door chimes but no video at all --- and monitor button gives very poor quality sound from one monitor to the other. Any suggestions?
Try moving the remote stations closer to the video doorbell. If the video appears and the audio improves, then your issue could be wireless communication range.
The maximum wireless range of the system is up to 200ft. line of sight or up to 75ft. obstructed.
If you need further support, call (800)223-4162 Option 3 for technical support.
Date published: 2021-03-08
I currently have the legrand wired intercom system in my home. Is there a way to integrate the wireless doorbell/video system into the existing hard-wired "network" of intercoms we have already?
The AI6100M1 is designed as a "stand alone" system and can not be integrated with other intercoms.
Date published: 2020-11-21
Can two intercom units talk to eachother or only to the doorbell unit?
If your system has more than one Video Room Unit, you can call one of the other Video Room Units.
In this example, I’m in the Kitchen and I want to call the Master Suite. Use the Up / Down arrows to move the highlight to the Master Suite and press the Talk/Select Button to communicate with the Master Suite
Date published: 2020-11-21
I’m looking to see if I can get replacement parts for this product the hardwire connector for the camera?
Please contact Technical Support directly for assistance with replacements:
adorne products
1.800.223.4185 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2020-03-02
Must someone ring the bell for the camera to work, or can the homeowner view the area outside the door anytime? What area can the camera view, 90 degrees, 120, etc. Does the camera have night vision?
The homeowner can "monitor" outside at any time as long as the doorbell is hardwired in and not running off the battery pack.
Camera: Day/Night Color CCD with 4 IR White LED and it has a 90 degree range
Date published: 2019-08-22
Bazaarvoice SAP Hybris Integration Version 2.8.1