text.skipToContent text.skipToNavigation

Discontinued - adorne® Touch™ Wi-Fi Ready Remote Dimmer, Magnesium

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Combine Wi-Fi Lighting Control with sleek touch technology and the option to dim, for truly contemporary control. The Touch Wi-Fi Ready Remote Dimmer works in conjunction with an adorne Hub and a Wi-Fi Ready Master Dimmer for 3-way control. Use the dimmer to turn lights on/off, or adjust brightness, all with just the touch of a finger. And, create custom lighting settings to control lights from your smartphone or tablet via the Legrand Lighting Control app. Also compatible with Amazon Alexa and Google Home. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color Magnesium
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 25 minutes or less.
  • Allows 3-way application when paired with a Wi-Fi Ready Master Dimmer, letting you control a light or fixture from an additional location without running new wires. Pair with the Wi-Fi Ready Master Dimmer via the easy-to-follow instructions.
  • Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
  • Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
  • Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color Magnesium
UPC Number 804428065647
Country Of Origin United States
Features Indicator Lights, Smart Lighting
Switch Type Touch
Number of Switches 1
Works With Amazon Alexa, Control4, Elan, Google Assistant, Radio Frequency, RTI, URC
Application Sector Residential
Standard cULus, FCC, UL 1472
Warranty Type 1-Year Limited Warranty
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
FCC Compliant Yes
Technical Information
Actuator Touch
Frequency Rating 900 M (RF) Hz
Number of Gangs 1
Amperage 5.5 A
Bulb Compatibility CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon
Number of Poles 3-Way, Multi-Location, Single Pole
Mounting Type Box
Voltage 120.0 V
Connection Type Internal Pressure Plates
Load Auxiliary Remote Dimmer - No Load
Environmental Conditions 0 to 80% (relative humidity, non-condensing)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does this model works with: - Torchstar E-star 3 series gimbal LED recess light dimmable? - LightingWill 3W LED Recessed Lighting? The wifi works, but no lights turn on.

Asked by: Sam
This switch is a remote switch and incapable of turning a load on and or off unless connected to a master switch which controls the load. A 3 W load may be too small for this dimmer to effectively dim properly. If you need further assistance, we can be reached at 8669773901. Choose Technical Support, then ONQ from the menu.
Answered by: Wiremold Tech Support
Date published: 2022-05-21

Can a remote switch be paired to more than one master to turn on/off multiple lights at the same time?

Asked by: Khristian
yes, but that would also make the masters part of the same group as well causing the master switches to also turn on and off the same multiple lights. It would be best to use a scene controller in this instance along with the LC7001 hub. ADTHRIWHCM1 Adorne Touch Scene Controller in Magnesium ADTPRIWHCM1 Adorne SofTap Scene Controller in Magnesium change M1 for W1 for white or G1 for Graphite
Answered by: Wiremold Tech Support
Date published: 2021-12-06

Is the touch dimmer switch backlit? In other words, is there a light in the switch that can be seen at night that helps you locate the switch and/or the dimmer at night?  If so, can it be disabled?

Asked by: Pasadena Hokie
It does have a white locator light led that can be disabled.
Answered by: Legrand Technical Support
Date published: 2021-11-18

Dimmer ADTHMRUW2 needs hot black and a white return, I have 3 singles ganged together each need a black hot and a white return is this right? I was looking for a wiring diagram to check this out. thanks John

Asked by: Blue J 78
Yes, the "remote" dimmers each need a HOT and a NEUTRAL wire to provide the necessary power so they can be paired with their "master" dimmers.
Answered by: Legrand Technical Support
Date published: 2020-11-17

Can I power the remote dimmer with a 20 amp breaker?  

Asked by: John
Yes, they can be installed on a 20A circuit.
Answered by: Legrand Technical Support
Date published: 2020-08-05

With 120v power to the master dimmer switch for a light and the same for just the remote dimmer switch, it is just a matter of programming a connection between the switches, with no requirement of the Hub or the app, to make a 3-way switch setup. Correct?

Asked by: Jackson
Correct, the hub is not required to connect the remote dimmer to the master dimmer. It is only needed to control the devices through the Legrand APP.
Answered by: Legrand Technical Support
Date published: 2020-05-11

How do you program this dimmer?

Asked by: Micpattie
The ADTHRRM1 is a remote dimmer designed for multiple location control of a light load. It has to be paired with a master dimmer(ADTH700RMTUM1) to work. adorne products 1.800.223.4185 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-10-25

Do you have a surface mounted wifi remote switch that is battery operated?

Asked by: Dellborg
All of the adorne remote switches require line voltage.
Answered by: Legrand Technical Support
Date published: 2020-05-08
  • y_2024, m_7, d_26, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_12
  • loc_en_US, sid_ADTHRRM1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT

You may also like...