






































Discontinued - adorne® sofTap™ Wi-Fi Ready Master Incandescent / Halogen Dimmer, Magnesium
ADTP600RMHM1
adorne Collection
adorne® sofTap™ Wi-Fi Ready Master Incandescent / Halogen Dimmer, Magnesium is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
The sofTap Wi-Fi Ready Master Dimmer is a programmable light switch and dimmer combination that pairs with the adorne Hub to create a smart Wi-Fi Lighting Control System for your home. Manually turn lights on/off or adjust their brightness with the soft tap of a finger, or enjoy mobile control and create custom lighting scenes to control lights through the Legrand Lighting Control app for smartphones or tablets. For 3-way, or multi-way applications, use one master device with additional remote devices.Also compatible with Amazon Alexa and Google Home.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Installs in 25 minutes or less, fitting into an existing electrical box and wiring directly to the light.
- Pair with a sofTap Wi-Fi Ready Remote Dimmer for 3-way control. Simply follow the provided instructions after installing to pair with the Master Dimmer. For use with incandescent/halogen bulbs.
- Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
- Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
- Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets.
Specifications
General Info
Color | Magnesium | ||
Application Sector | Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Features | Indicator Lights, Smart Lighting | ||
Number of Switches | 1 | ||
Switch Type | sofTap | ||
Warranty Type | 2-Year Limited Warranty | ||
Standard | cULus, FCC, UL 1472 | ||
Device Front Face Size | Full-Size | ||
Device Backbody Size | Plus-Size | ||
UPC Number | 804428065685 | ||
Works With | Amazon Alexa, Google Assistant, Radio Frequency |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 5.5 A | ||
Requires Neutral Wire | Yes | ||
Bulb Compatibility | Halogen, Incandescent | ||
Connection Type | Internal Pressure Plates | ||
Environmental Conditions | 0 to 80% (relative humidity, non-condensing) | ||
Mounting Type | Box | ||
Number of Gangs | 1 | ||
Number of Poles | 3-Way, Multi-Location, Single Pole | ||
Wattage | 600 W |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Specifications
Supporting Document
Sell Sheet
User Guides
Reviews
Rated 5 out of
5
by
James from
Review of sofTap Wi-Fi Ready Master Dimmer
This is a replacement switch for the standard electronic dimmer switch. I recently added several of the wi-fi switches, all masters, to control several outside lights as well as a towel warmer. All have worked well and then I decided to add one more wi-fi switch which is the subject of this brief review.
Instillation was not difficult and once you understand how to press in the 4 compressible snaps then exchanging one switch for another is fairly routine. The one caveat that I have found is I had several paddle switches and I was completely incapable of removing these particular switches.. I would advise not using these at all especially now since Legrand Adorne has added a mechanical push switch that is identical to the basic electronic switch. I needed the paddle switch due to electrical wiring issues that could not be resolved unless spending a lot of unnecessary money. The paddle switch resolved this problem but did not match my other electronic ones but now this problem has been resolved. These newer puch mechanical switches are like all the others, except for the paddle switches, easy to install or remove. The 4 way paddle switch has yet to be replaced with a mechanical push switch but I am hoping for this in the future.
Once I turned off the electricity to the switch area, the old dimmer switch was removed without difficulty and the new wi-fi dimmer switch was installed.
Then the programming started and once again I needed to call in for technical help with this issue. I have pretty good mechanical skills but the programming portion seems to escape my skill sets but luckily there are good people at Legrand Adorne for technical help. They have all proven to be patient, kind and understanding. I am sure that there are many house repair warriors such as myself but help is there so do not struggle with this. I did find one issue that has been resolved by programming the dimmer switch at the level you want. If it is not to your satisfaction, you do not need to call but wait until the program time turns on the wi-fi dimmer and then go to that particular switch in the phone app to increase or decrease the intensity of the light being controlled. Thank goodness for this little nugget.
Overall, the cost, time and instillation was worth the effort. Legrand Adorne will back up their product and replace any switch that goes bad. Thank goodness there are still companies that stand by their products.
Date published: 2018-11-07
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I pair the Wifi switches directly to Amazon Alexa without the hub?
The LC7001 hub is required to work with Amazon Alexa.
Date published: 2019-05-20
Do o need a hub to make this work With my WiFi and Elexa
Yes You do need the Hub (model LC7001) to get the Adorne WiFi ready products and Amazon Alexa. You do not need the Hub unless You care to use our Lighting control app or Amazon Alexa.
Date published: 2019-01-28
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTPRRM1 | adorne Collection
The sofTap Wi-Fi Ready Dimmer is designed with an innovative micro-movement functionality, allowing you to turn lights on and off or dim them with a soft ""tap"" of the finger.
$109.18
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASTP155RMM1 | adorne Collection
Contemporary on-wall control for your Wi-Fi Lighting Control System.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPS15RF2M4 | adorne Collection
$56.32