![](https://cdn2.webdamdb.com/1280_goNJU6feRXL7.jpg?1604981074)
![](https://cdn2.webdamdb.com/1280_EZlIzm3vFz44.jpg?1604982196)
![](https://cdn2.webdamdb.com/1280_IDbOFmn3Qqy0.jpg?1604982237)
![](https://cdn2.webdamdb.com/1280_clX6mHZ2Jra2.jpg?1605121834)
Discontinued - adorne® Whisper™ Wi-Fi Ready Master Dimmer No Neutral
ADWR600RMHW1
adorne Collection
adorne Whisper Wi-Fi Ready Master Dimmer (No Neutral) is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
This dimmer combines the flexibility of Wi-Fi-Lighting Control, with a unique manual control experience that uses a whisper-soft motion to dim and brighten lights. Pairs with the adorne Hub to create a smart Wi-Fi Lighting Control System for your home. Turn lights on/off or dim with a whisper-soft motion; or create custom lighting scenes lights through the Legrand Lighting Control app for your smartphone or tablet. For 3-way, or multi-way applications, use one master device with additional remote devices. Also compatible with Amazon Alexa and Google Home.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Installs in 25 minutes or less, fitting into an existing electrical box and wiring directly to the light.
- Pair with a Whisper Wi-Fi Ready Remote Dimmer for 3-way control.
- Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
- Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
- Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
UPC Number | 804428431343 | ||
Country Of Origin | China | ||
Features | Indicator Lights, Smart Lighting | ||
Switch Type | Whisper | ||
Number of Switches | 1 | ||
Works With | Amazon Alexa, Google Assistant, Radio Frequency | ||
Application Sector | Residential | ||
Standard | UL, FCC, cULus, RoHS | ||
Warranty Type | Limited Lifetime Warranty |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes | ||
FCC Compliant | Yes |
Technical Information
Number of Gangs | 1 | ||
Bulb Compatibility | Fluorescent, Halogen, Incandescent | ||
Number of Poles | 4-Way, Multi-Location, Single Pole | ||
Requires Neutral Wire | No | ||
Wattage | 600 W | ||
Mounting Type | Box | ||
Voltage | 120.0 V | ||
Connection Type | Internal Pressure Plates |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Brochure
Supporting Document
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
Meet Your Match
pdf
adorne Collection Dimmer Compatibility Chart
pdf
adorne Limited Lifetime Warranty
pdf
adorne Product Comparison Chart
pdf
adorne Room Planner Checklist
pdf
adorne Wireless Lighting Control Products Custom Settings
pdf
View More
User Guides
Reviews
Rated 4 out of
5
by
Gene B. from
Useful Wi-Fi, Easy to use
I like the feel of the Switch itself, and wish it was double it's current width. But that's just because of my non-dexterous fingers. The Wi-Fi capabilities are a nice feature for using when out of the house for long periods of time. We have pets, and it helps to be able to turn on lights at night, when we forgot during the during.
The setup is fairly straight forward, when following the instructions. Although I didn't do the installation myself (part of a kitchen remodel) the electrician and I went over how they are installed. Again it's easy to do when following the instructions; I watched the installation after reading them. The only down side is getting out if it's required.
They look as good as shown in the pictures, and there were (too, lol) many colors to choose from. Went with the Magnesium color scheme, against blue and white colors in the kitchen. Looks nice and I am happy that I went with the adorne collection.
Date published: 2022-05-02
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the correct hub to use for this switch? Is it required to use if no neutral wire is present?
Furthermore, the LC7001 and all related Adorne RFLC Wi-Fi Ready switches are discontinued and no longer available for sale.
Date published: 2023-01-18
Does this unit control LED lighting?
ADWR600RMHW1 is compatible with the following loads:
Incandescent & Halogen: 60W - 600W
Unfortunately, ADWR600RMHW1 will not support LED loads.
Best Regards,
Date published: 2023-01-06
The description on this says "No Neutral" and the instructions do not show a neutral but then in the usage is says "neutral required". Is this truly a no neutral switch?
The Incandescent Master dimmers does not require a Neutral connection for installation and our web group has been notified to get the "usage statement" corrected.
Date published: 2020-08-03
if the switch is turn off manually .. can i then turn it on with voice command , google or apps? lifx compatible?
Yes, you can use Google Home and Alexa to have voice control over the adorne wi-fi devices.
Date published: 2019-08-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADWRRRW1 | adorne Collection
For 3-way dimming control, when paired with a Whisper Wi-Fi Ready Master Dimmer.
$81.76
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPS15RF2W4 | adorne Collection
The Wi-Fi Ready On/Off Outlet lets you control a floor or table lamp from a new location when paired with the adorne sofTap Wi-Fi Ready Remote Switch.
$49.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASWR155RMW1 | adorne Collection
Classic lines and fluid, whisper-soft motion offer a beautifully inventive take on the traditional switch.
$84.61