Legrand Server and Network Cabinets
Legrand is a global provider of data center server and network cabinets, providing fully enclosed racks with side panels, front and rear doors, and roofs. We offer the most flexible cabinet and rack solutions designed to meet the needs of the most demanding environments.
With the most frame styles available in either tubular steel, aluminum, or sheet metal, our cabinets and racks provide an industry-leading standard in load capacities up to 5,000 lbs. With the most extensive array of sizes ranging from 42-52RU, heights of 600mm to 800mm (23.62" to 31.5"), and depths of 36" to 54", providing server and network cabinets that meet any specific requirements. Legrand cabinets are available with specialized brackets, making them ASCE 7 seismic certified and suitable for earthquake-prone areas and environments with high vibration.
With such a diverse product category, which includes fully customizable cabinets built from the ground up, rack and stack cabinets shipped with equipment pre-loaded, configure-to-order short lead times with stocked components. We have a cabinet solution for any environment, from enterprise and hyperscale data centers, collocations, IT closets, and edge locations. Our turnkey manufacturing facilities offer complete fabrication from raw metal to assembly. Our customers enjoy shorter shipping distances and lead times with facilities on the East and West coast.
Explore Our Cabinets
A unique cabinet solution for applications that require engineering services. Our engineering team will work with you to create a cabinet design to meet your requirements for the data center.
Designed for shipping with equipment pre-loaded, our T-Series and T6 cabinet platforms can be paired with our unique packaging and shipping solution, making them safe to ship fully loaded.
A highly engineered data center cabinet solution that delivers fast, built-to-order configurability, best-in-class strength, and scalability regardless of the application. Configure-to-Order is a turnkey solution with ready-to ship cabinet components.
- Flexibility – With over 750 components and accessories, our cabinets can be modified to meet any application.
- Customization – For the most demanding or unique requirements, our cabinet platforms can be purpose-built to suit each facility's requirements.
- Shorter Lead Times - Legrand has multiple manufacturing facilities in North America, shortening the distance to the data center.
- Faster Deployment – “Rack and Stack” compatible cabinets allow for the shipment of fully populated cabinets from integrators, decreasing onsite installation requirements.
- “White Glove” Service - Our Field Sales Engineers are responsible for all technical aspects of the sales cycle, ensuring that clients’ needs are met.
Learn more about our High-Density and AI cabinet and containment solutions. We offer high-load capacity, seamless hardware integration, and superior cable management in flexible cabinet sizes.
Learn more about our cabinet and containment solutions through our resource page, where you can download success stories, data sheets, white papers, and watch videos.
Data Sheets
Download our data sheet to learn more about our Nexpand Cabinet
Download our data sheet to learn more about our T-Series Cabinet
Product Environmental Profiles
Download our Product Environmental Profile for our T6 Series Cabinets.
Download our Product Environmental Profile for Tubular Frame Cabinets.
Download our Product Environmental Profile for our Nexpand Cabinets.
Download our Product Environmental Profile for Barracuda Cabinets.
Download our Product Environmental Profile for our LX Cabinets.