text.skipToContent text.skipToNavigation

DIVIDER STRIP-PREGALV (2D,,0.5W,,120L) [923020]

COT54PG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 47ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For cable separation within a single tray.Field fabricate with tin snips for changes in levels.Attach to tray with fold-over tabs or with EZBN1/4 and CE 25 (sold separately).

Specifications

General Info
Type Accessories
Finish GS
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin France
UPC Number 800388006263
Dimensions
Product Depth US 118.11 in
Product Height US 1.89 in
Product Volume US 0.127 cu ft
Product Width US 0.98 in
Product Weight US 2.8 lb
Trade Programs
BAA  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;